Community Designs

Mobile Robot Base and Robot Workstation with Flexxbotics
This design represents a typical use case for Flexxbotics redeployment tools. The robot on the mobile pedestal can be redeploy to another station, and resynched with this robot workstation with Flexxbotics mechanical devices and its URCap.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-92733 |
| Weight | 176.56 kg |
| Dimensions (L x W x H) | 2332 x 1790 x 970 mm |
| Application | Manufacturing |
| Assembly Time | 13:10 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 2 |
![]() | 10 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 8 |
![]() | 1 | |
![]() | 8 | |
![]() | 4 | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 2 | |
![]() | 1 | |
![]() | 4 | |
![]() | 1 | |
![]() | 12 | |
![]() | 2 | |
![]() | 1 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 24 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 4 |
![]() | 2 | |
![]() | 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day | 6 |
![]() | 4 | |
![]() | 1 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 2 |
![]() | 38 | |
![]() | 2 | |
![]() | 2 | |
![]() | UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm | 1 |
![]() | 8 | |
![]() | 2 | |
![]() | 507 | |
![]() | 45 | |
![]() | 464 | |
![]() | 1 |
























