Miranda

Miranda

By:
$1,225.69 USD

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-261173 v68.36.38
Weight 19.4 kg
Dimensions (L x W x H) 463 x 777 x 427 mm
Unit price $1,225.69 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 2:47

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-261173 v68.36.38
Weight 19.4 kg
Dimensions (L x W x H) 463 x 777 x 427 mm
Unit price $1,225.69 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 2:47

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback