Community Designs

MiR100 industrial shelving (3 shelves)
Shelving unit that meets the dimensions of the MiR100 Carry Surface
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-3373 |
| Weight | 23.08 kg |
| Dimensions (L x W x H) | 765 x 417 x 769 mm |
| Application | Other Equipment |
| Assembly Time | 02:32 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 5 | |
![]() | 1 | |
![]() | 4 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 8 |
![]() | 24 | |
![]() | 91 | |
![]() | 91 |





