Community Designs

MiR Shelving System
Shelf structure to be mounted on a MiR 100 or MiR 200 autonomous cart. Each shelf can carry heavy boxes and parts. Aft and Forward panels prevent cargo from being ejected in case of an emergency stop.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-AM-22343 |
| Weight | 34.56 kg |
| Dimensions (L x W x H) | 777 x 463 x 1035 mm |
| Application | Material Handling |
| Assembly Time | 05:07 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 2 | |
![]() | 8 | |
![]() | 4 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 20 |
![]() | 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day | 4 |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days | 8 |
![]() | 4 | |
![]() | 4 | |
![]() | 194 | |
![]() | 194 |








