MiR 100/200 With UR10e Series Robot Machine Tending

MiR 100/200 With UR10e Series Robot Machine Tending

By: User badge
$5,023.57 USD
Cart was designed to fit both the MiR100 and MiR200 robots with a Collaborative robot on top. this project is going into production to be used to load/unload part fixturing from multiple machines (CMM's, CNC's and EDM machines). for part handling with the robot. I will be using a electric gripper that can handle up to 25lbs.

0 comments
+$47,201.00
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-155085 v23
Weight 89.6 kg
Dimensions (L x W x H) 998 x 777 x 731 mm
Unit price $5,023.57 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 8:56

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-AM-155085 v23
Weight 89.6 kg
Dimensions (L x W x H) 998 x 777 x 731 mm
Unit price $5,023.57 USD
Use case Material Handling
Application AGV Top Modules
Assembly time 8:56

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback