Community Designs

Material Dispenser (20")
Movable Material Dispenser for rolls of material less than 20" in width (adjustable diameter) and weights less than 80lbs. Rollers (https://www.mcmaster.com/2282t17) Mounting Brackets (https://www.mcmaster.com/2028n1) Roller Cover (https://www.mcmaster.com/5872k13)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-PP-34109 |
| Weight | 4.96 kg |
| Dimensions (L x W x H) | 519 x 702 x 122 mm |
| Application | Assembly |
| Assembly Time | 01:18 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 2 |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days | 4 |
![]() | 4 | |
![]() | 34 | |
![]() | 34 |







