Community Designs

Machine tending UR3 mobile stand
Machine tending for Universal Robots UR3. Pedestal height is 1015mm. Dock the stand to your machine using the locating blocs with quick-release pins. Vention is certified by Universal Robots.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-125328 |
| Weight | 28.82 kg |
| Dimensions (L x W x H) | 873 x 742 x 998 mm |
| Application | Manufacturing |
| Assembly Time | 04:22 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 7 | |
![]() | 1 | |
![]() | 2 | |
![]() | 6 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 10 |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 2 |
![]() | 20 | |
![]() | 1 | |
![]() | 1 | |
![]() | 2 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 163 | |
![]() | 21 | |
![]() | 134 | |
![]() | 9 |













