vention-logo-sm
Official Design Library
Machine Tending Mobile Robot Station - 3 Drawers

Machine Tending Mobile Robot Station - 3 Drawers

Vention official

Vention mobile machine tending station designed for robotic applications and pick and place tasks. Parts are placed on 3 different drawers to be presented to a robot for further manipulation. Dimensions can be edited to adjust for you robot cell requirements.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RC-275340
Weight153.15 kg
Dimensions (L x W x H)1529 x 1451 x 1078 mm
ApplicationManufacturing
Assembly Time16:14

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bump-Stop image
Rubber Bump-StopHW-BP-001-0004 - 20 X 25 X 25 mmShips next day
3
Part Push Pull Toggle Clamp Reversed Mount image
Push Pull Toggle Clamp Reversed MountHW-CP-003-0002 - 153 X 65 X 89 mmShips next day
3
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
26
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
7
Part Round Extrusion Handle Bracket image
Round Extrusion Handle BracketHW-HD-001-0002 - 55 X 33 X 35 mmShips next day
6
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
10
Part Precision Telescopic Slide image
Precision Telescopic SlideMO-LM-033-0700 - 700 X 45 X 50 mmShips next day
6
Part Indexer Spring Plunger image
Indexer Spring PlungerMO-LM-034-0002 - 25 X 8 X 8 mmShips next day
3
Part Machine Tending Indexer Catch image
Machine Tending Indexer CatchMO-LM-034-0003 - 44 X 20 X 34 mmShips next day
3
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips in 2 days
1
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips in 2 days
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
2
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
1
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
3
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
2
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
5
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
2
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
2
Part 90x90mm (1215mm) Aluminum Extrusion image
90x90mm (1215mm) Aluminum ExtrusionST-EXT-005-1215 - 1215 X 90 X 90 mmShips next day
2
Part 20mm OD Round (135mm) Aluminum Extrusion image
20mm OD Round (135mm) Aluminum ExtrusionST-EXT-008-0135 - 135 X 20 X 20 mmShips next day
3
Part 45x45mm (540mm) Light Aluminum Extrusion image
45x45mm (540mm) Light Aluminum ExtrusionST-EXT-101-0540 - 540 X 45 X 45 mmShips next day
6
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
6
Part 45x45mm (810mm) Light Aluminum Extrusion image
45x45mm (810mm) Light Aluminum ExtrusionST-EXT-101-0810 - 810 X 45 X 45 mmShips next day
6
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
10
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part Actuator Mounting Plate image
Actuator Mounting PlateST-GP-005-0010 - 223 X 223 X 11 mmShips next day
1
Part Gusset Plate for 45 Degree Cobot Mounting image
Gusset Plate for 45 Degree Cobot MountingST-GP-005-0012 - 217 X 11 X 217 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
12
Part 2x4 Hole Aluminum Assembly Plate, with Locators image
2x4 Hole Aluminum Assembly Plate, with LocatorsST-HP-002-0002 - 6 X 178 X 88 mmShips in 2 days
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
41
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
4
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4009 m²Ships in 3 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3969 m²Ships in 3 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3969 m²Ships in 3 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3969 m²Ships in 3 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
552
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
4
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
429
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
18
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 35 X 13 X 13 mmShips next day
17
Part M8 x 35mm Screw image
M8 x 35mm ScrewHW-FN-003-0035 - 40 X 13 X 13 mmShips next day
7
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
36
Part M8 1.25 x 30mm Flat Head Screw image
M8 1.25 x 30mm Flat Head ScrewHW-FN-015-0030 - 30 X 16 X 16 mmShips next day
75
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
7
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
15
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
4
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$10,577.78 USD

Similar Parts