vention-logo-sm
Community Designs
Machine Tending Feeder on Wheels for Universal Robots UR10e

Machine Tending Feeder on Wheels for Universal Robots UR10e

Community design

Machine tending feeder for Universal Robots UR10e. Base includes two removable trays. Each tray can be configured using nylon pins (HW-RP-003-0001), creating required support to mount raw parts before and after machining operations. Angle of trays is also adjustable. Tray are available separately (ST-SP-002-0004). Robot position vs. CNC can be configured during assembly. An electric SCHUNK gripper is used as the end-of-arm tool.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-71198
Weight101.59 kg
Dimensions (L x W x H)1171 x 1047 x 1483 mm
ApplicationManufacturing
Assembly Time13:53

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
2
Part Threaded Pin, 10mm OD and 10mm Height image
Threaded Pin, 10mm OD and 10mm HeightHW-RP-003-0001 - 10 X 10 X 20 mmShips next day
90
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
11
Part 45x45mm Hinge, 12mm Pin with Bushings image
45x45mm Hinge, 12mm Pin with BushingsMO-HG-002-0001 - 68 X 45 X 45 mmObsolete
6
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
2
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
2
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
1
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
2
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
2
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
1
Part 90x90mm (315mm) Aluminum Extrusion image
90x90mm (315mm) Aluminum ExtrusionST-EXT-005-0315 - 315 X 90 X 90 mmShips next day
2
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
2
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
2
Part 90x90mm (720mm) Aluminum Extrusion image
90x90mm (720mm) Aluminum ExtrusionST-EXT-005-0720 - 720 X 90 X 90 mmShips next day
4
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
1
Part 90x90mm (990mm) Aluminum Extrusion image
90x90mm (990mm) Aluminum ExtrusionST-EXT-005-0990 - 990 X 90 X 90 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
6
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
20
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
13
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
8
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0002__2 - 34 X 201 X 158 mm
1
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
2
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
523
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
479
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
7
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
19
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
13
Part M8 x 70mm Screw image
M8 x 70mm ScrewHW-FN-003-0070 - 75 X 13 X 13 mmShips next day
7
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$8,927.46 USD

Similar Parts