vention-logo-sm
Community Designs
Machine Logic Tutorial: Inputs as Variables and Conditions

Machine Logic Tutorial: Inputs as Variables and Conditions

Community design

Design used for the tutorial on using Inputs as Variables and Condition commands

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-188285
Weight108.23 kg
Dimensions (L x W x H)1105 x 1034 x 2124 mm
ApplicationOther Equipment
Assembly Time09:26

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part Latching Pushbutton Module image
Latching Pushbutton ModuleCE-MD-004-0000 - 133 X 88 X 46 mmObsolete
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
1
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
1
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Enclosed Ball Screw Actuator, 1530mm Length image
Enclosed Ball Screw Actuator, 1530mm LengthMO-LM-039-1530 - 1672 X 270 X 112 mmShips in 5 days
1
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
1
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
3
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
3
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
4
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
4
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
2
Part 90x90mm (225mm) Aluminum Extrusion image
90x90mm (225mm) Aluminum ExtrusionST-EXT-005-0225 - 225 X 90 X 90 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
4
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 30 Degree Joint Aluminum Assembly Plate image
30 Degree Joint Aluminum Assembly PlateST-GP-001-0017 - 6 X 136 X 110 mmShips next day
4
Part 60 Degree Joint Aluminum Assembly Plate image
60 Degree Joint Aluminum Assembly PlateST-GP-001-0018 - 6 X 160 X 111 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
12
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
18
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 10 days
1
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
12
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
1
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
307
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
299
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
9
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
9
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1

$15,321.23 USD

Similar Parts