vention-logo-sm
Community Designs
Logix_at_Desk - DR

Logix_at_Desk - DR

Community design

10-Slot ControlLogix Chassis, Stratix 5700 Switch and Flex 5000 for desktop / lab bench top development. DIN Rail can be used for mount other components as needed.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-77652
Weight1.39 kg
Dimensions (L x W x H)161 x 495 x 364 mm
ApplicationAssembly
Assembly Time00:39

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips in 7 days
6
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
1
Part 22.5x22.5mm (135mm) Aluminum Extrusion image
22.5x22.5mm (135mm) Aluminum ExtrusionST-EXT-006-0135 - 135 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (360mm) Aluminum Extrusion image
22.5x22.5mm (360mm) Aluminum ExtrusionST-EXT-006-0360 - 360 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (450mm) Aluminum Extrusion image
22.5x22.5mm (450mm) Aluminum ExtrusionST-EXT-006-0450 - 450 X 22 X 22 mmShips next day
3
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
3
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
8

$115.05 USD

Similar Parts