vention-logo-sm
Community Designs
Linear Belt Actuator Gantry (requested design)

Linear Belt Actuator Gantry (requested design)

Community design

X-axis : Belt drive linear actuator Stroke length - 2500mm servo motor and drive Load on X-axis- weight of Z-axis load Speed - 60 Meters/Min Z- axis- Belt drive Linear actuator stroke length - 950mm servo motor and drive load on Z -axis- 20 Kg Speed - 30 miters/ min

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-47143
Weight0.24 kg
Dimensions (L x W x H)0 x 0 x 0 mm
ApplicationAssembly
Assembly Time00:32

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
9

$23.03 USD

Similar Parts