Light Stand for Conveyor Attachment

Light Stand for Conveyor Attachment
$316.41 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-78944 v7 |
Weight | 6.3 kg |
Dimensions (L x W x H) | 904 x 138 x 1260 mm |
Unit price | $316.41 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 1:30 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-78944 v7 |
Weight | 6.3 kg |
Dimensions (L x W x H) | 904 x 138 x 1260 mm |
Unit price | $316.41 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 1:30 |
Design Feedback