Community Designs

Light duty pedestal including Epson T3
Light duty pedestal withEpson T3 robot, with leveling feet. 800mm height from floor to base of robot. Must be anchored to the ground for safety purposes.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-76791 |
| Weight | 28.20 kg |
| Dimensions (L x W x H) | 259 x 259 x 797 mm |
| Application | Manufacturing |
| Assembly Time | 01:36 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 4 | |
![]() | 16 | |
![]() | Epson T3 Robot PlateST-RB-019-0002 - 223 X 223 X 22 mm | 1 |
![]() | 47 | |
![]() | 34 | |
![]() | 13 |






