vention-logo-sm
Community Designs
Large Cobot Palletizer (robot not incl.) - Fixed Column

Large Cobot Palletizer (robot not incl.) - Fixed Column

Community design

This collaborative robot palletizer is a simple and cost-effective solution to palletize heavier products. It has been designed for larger cobots like the Doosan H2515. The design is modular and can be optimized according to the robot and end-of-arm tool used. The pedestal can be repositioned along the main frame, and the pallet locators can also be adjusted depending on the pallet types. Behind the robot, a small frame was added to install the controller, the teach pendant and the tower light. The whole design has floor anchors. Robot, pallets and boxes are not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-128825
Weight104.00 kg
Dimensions (L x W x H)2118 x 3330 x 801 mm
ApplicationPackaging
Assembly Time16:15

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
3
Part Tower Light image
Tower LightCE-LI-001-0000 - 39 X 55 X 353 mmObsolete
1
Part Medium Cobot Dress Pack image
Medium Cobot Dress PackHW-CA-005-0001 - 210 X 230 X 70 mm
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
18
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
10
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
4
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
3
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
2
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
14
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
2
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
2
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
6
Part 90x90mm (1215mm) Aluminum Extrusion image
90x90mm (1215mm) Aluminum ExtrusionST-EXT-005-1215 - 1215 X 90 X 90 mmShips next day
2
Part 90x90mm (1980mm) Aluminum Extrusion image
90x90mm (1980mm) Aluminum ExtrusionST-EXT-005-1980 - 1980 X 90 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
2
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
34
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 10 days
10
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
6
Part Doosan Teach Pendant Mounting Bracket image
Doosan Teach Pendant Mounting BracketST-RB-017-0002 - 240 X 98 X 120 mmShips next day
1
Part Doosan H Series Robot Plate image
Doosan H Series Robot PlateST-RB-017-0005 - 268 X 268 X 32 mmShips next day
1
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
6
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4374 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
617
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
79
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
530
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
4
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
4
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
7
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$6,817.52 USD

Similar Parts