vention-logo-sm
Official Design Library
Industrial Workstation with 2 Telescopic Drawers

Industrial Workstation with 2 Telescopic Drawers

Vention official

A Vention workstation featuring ergonomic features and versatile storage options. This mobile workstation has a heavy-duty electric lift assembly included to adjust the workstation at different height. The tabletop is made of a custom cut plastic panel. Accessories such as LED lights, powerbar, din rail, tool hangers and screen mounting arm are all included.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-123429
Weight158.72 kg
Dimensions (L x W x H)824 x 1808 x 1876 mm
ApplicationAssembly
Assembly Time13:55

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Industrial Power Strip image
Industrial Power StripCE-CA-036-0001 - 630 X 113 X 112 mmShips next day
1
Part Industrial LED Bar image
Industrial LED BarCE-LI-002-0000 - 298 X 32 X 46 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
11
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Tool Hanger image
Tool HangerHW-OG-001-0001__2 - 60 X 14 X 37 mmShips next day
6
Part Heavy-Duty Electric Lift Lower Adaptor Plate image
Heavy-Duty Electric Lift Lower Adaptor PlateMO-EC-002-0002__2 - 133 X 11 X 133 mmShips next day
4
Part Heavy-Duty Electric Legs for Workstation, 650mm Stroke image
Heavy-Duty Electric Legs for Workstation, 650mm StrokeMO-EC-102-0650__2 - 610 X 280 X 280 mmShips next day
1
Part GF Nylon Eccentric Roller image
GF Nylon Eccentric RollerMO-LM-001-0027 - 55 X 55 X 52 mmShips next day
2
Part GF Nylon Concentric Roller image
GF Nylon Concentric RollerMO-LM-001-0028 - 52 X 52 X 52 mmShips next day
2
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
1
Part Telescopic Slide, Heavy Duty (600mm) image
Telescopic Slide, Heavy Duty (600mm)MO-LM-029-0600 - 609 X 76 X 19 mmShips next day
4
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part Custom Length (518) Aluminum Extrusion image
Custom Length (518) Aluminum ExtrusionST-EXT-001-0518 - 518 X 45 X 45 mmShips next day
2
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (1710mm) Aluminum Extrusion image
45x45mm (1710mm) Aluminum ExtrusionST-EXT-001-1710 - 1710 X 45 X 45 mmShips next day
1
Part 45x45mm (1800mm) Aluminum Extrusion image
45x45mm (1800mm) Aluminum ExtrusionST-EXT-001-1800 - 1800 X 45 X 45 mmShips next day
1
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
2
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
2
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
2
Part 45x90mm (1125mm) Aluminum Extrusion image
45x90mm (1125mm) Aluminum ExtrusionST-EXT-002-1125 - 1125 X 45 X 90 mmShips next day
2
Part 45x45mm (135mm) Light Aluminum Extrusion image
45x45mm (135mm) Light Aluminum ExtrusionST-EXT-101-0135 - 134 X 45 X 45 mmShips next day
1
Part 45x45mm (180mm) Light Aluminum Extrusion image
45x45mm (180mm) Light Aluminum ExtrusionST-EXT-101-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (405mm) Light Aluminum Extrusion image
45x45mm (405mm) Light Aluminum ExtrusionST-EXT-101-0405 - 405 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Light Aluminum Extrusion image
45x45mm (450mm) Light Aluminum ExtrusionST-EXT-101-0450 - 450 X 45 X 45 mmShips next day
6
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
11
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (855mm) Light Aluminum Extrusion image
45x45mm (855mm) Light Aluminum ExtrusionST-EXT-101-0855 - 855 X 45 X 45 mmShips next day
1
Part 45x45mm (990mm) Light Aluminum Extrusion image
45x45mm (990mm) Light Aluminum ExtrusionST-EXT-101-0990 - 990 X 45 X 45 mmShips next day
1
Part 45x45mm (1035mm) Light Aluminum Extrusion image
45x45mm (1035mm) Light Aluminum ExtrusionST-EXT-101-1035 - 1035 X 45 X 45 mmShips next day
1
Part 45x45mm (1485mm) Light Aluminum Extrusion image
45x45mm (1485mm) Light Aluminum ExtrusionST-EXT-101-1485 - 1485 X 45 X 45 mmShips next day
4
Part 45x45mm (1665mm) Light Aluminum Extrusion image
45x45mm (1665mm) Light Aluminum ExtrusionST-EXT-101-1665 - 1665 X 45 X 45 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
16
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
6
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
5
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
7
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
20
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
23
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003__2 - 45 X 45 X 5 mmShips next day
4
Part DIN Rail 35x7.5mm (450mm) image
DIN Rail 35x7.5mm (450mm)ST-SP-014-0450 - 450 X 35 X 7 mmShips next day
1
Part Gas Spring Mounting Arm for Monitor or Keyboard Mount image
Gas Spring Mounting Arm for Monitor or Keyboard MountST-SP-015-0001 - 540 X 120 X 300 mmShips next day
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3402 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.3402 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.1239 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.2673 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.9302 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
395
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
24
Part M5 Drop-in Spring Loaded T-Nut image
M5 Drop-in Spring Loaded T-NutHW-FN-002-0006 - 22 X 13 X 7 mmShips next day
19
Part M4 Drop-in Spring Loaded T-Nut image
M4 Drop-in Spring Loaded T-NutHW-FN-002-0007 - 22 X 13 X 7 mmShips next day
3
Part M8 Drop-in T-nut with M5 set screw image
M8 Drop-in T-nut with M5 set screwHW-FN-002-0008 - 21 X 13 X 8 mmShips next day
21
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 17 days
4
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
40
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
337
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
17
Part M6 x 1.0 x 12mm, Low Profile Socket Head image
M6 x 1.0 x 12mm, Low Profile Socket HeadHW-FN-005-0012 - 16 X 10 X 10 mmShips next day
5
Part M6 x 1.0 x 14mm, Low Profile Socket Head image
M6 x 1.0 x 14mm, Low Profile Socket HeadHW-FN-005-0014 - 18 X 10 X 10 mmShips next day
17
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
3
Part M4-0.7 X 25mm Screw - Standard Head image
M4-0.7 X 25mm Screw - Standard HeadHW-FN-007-0025 - 29 X 7 X 7 mmShips next day
3
Part M5-0.8 X 16mm Screw image
M5-0.8 X 16mm ScrewHW-FN-008-0016 - 19 X 8 X 8 mmShips next day
17
Part M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 image
M5 x 0.8 x 14mm Standard Socket Head, Class 12.9HW-FN-008-1014 - 21 X 8 X 8 mmShips next day
3
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
37
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
26
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
4
Part M6 Washer with 12mm Outside Diameter image
M6 Washer with 12mm Outside DiameterHW-WS-005-0001 - 1 X 12 X 12 mmShips next day
3
Part Spacer for Heavy Duty Telescopic Slide image
Spacer for Heavy Duty Telescopic SlideMO-LM-022-0001 - 13 X 13 X 5 mmShips next day
16

$7,234.27 USD

Similar Parts
    Industrial Workstation with 2 Telescopic Drawers | Vention