Community Designs

Industrial shelving, 1035mm (1 Shelf)
Industrial shelving unit with 1030mm height, 585mm depth and 990mm width and 1 shelf.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-3406 v6 |
| Weight | 28.52 kg |
| Dimensions (L x W x H) | 597 x 1002 x 1039 mm |
| Application | Assembly |
| Assembly Time | 03:25 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 6 | |
![]() | 6 | |
![]() | 4 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 24 |
![]() | 124 | |
![]() | 124 |




