Community Designs

industrial grade table
an idustrial grade table with HDPE plastic
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-169478 |
| Weight | 13.83 kg |
| Dimensions (L x W x H) | 597 x 642 x 675 mm |
| Application | Other Equipment |
| Assembly Time | 01:30 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 6 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 8 |
![]() | 1 | |
![]() | 42 | |
![]() | 42 |


![Part HDPE Panel, White 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003__2/hdpe-panel-white-1-4-6-35mm.png)

