Heavy-Duty TM5 Stand (height of 800mm) with Leveling Casters

Heavy-Duty TM5 Stand (height of 800mm) with Leveling Casters
$2,857.80 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-133817 v1 |
Weight | 35.9 kg |
Dimensions (L x W x H) | 889 x 924 x 820 mm |
Unit price | $2,857.80 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-133817 v1 |
Weight | 35.9 kg |
Dimensions (L x W x H) | 889 x 924 x 820 mm |
Unit price | $2,857.80 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback