vention-logo-sm
Official Design Library
Heavy Duty Roller Conveyor Turntable - 855mm Wide

Heavy Duty Roller Conveyor Turntable - 855mm Wide

Vention official

Small heavy duty roller conveyor mounted on a turntable for rotating purposes. This system can be useful for reorienting and transferring products up to 440kg from one conveyor section to another. Includes MachineMotion V2 Four Drive to power up to 2 additional conveyor sections.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-160123
Weight170.63 kg
Dimensions (L x W x H)1215 x 1037 x 640 mm
ApplicationMaterial Handling
Assembly Time22:17

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion AI image
MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mmShips in 4 weeks
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
4
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part M18 Through-Beam (NPN Receiver & Transmitter) Photo-Electric Sensor (SN = 6000mm) image2
Part M18 Through-Beam (PNP Receiver & Transmitter) Photo-Electric Sensor (SN = 6000mm) image2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
12
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
12
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 3 weeks
10
Part Grooved Rollers for Roller Conveyors, 585mm image
Grooved Rollers for Roller Conveyors, 585mmMO-CV-001-0585__3 - 609 X 50 X 50 mmShips next day
2
Part Ball Transfer image
Ball TransferMO-CV-010-0001 - 32 X 32 X 40 mmShips next day
12
Part Single Conveyor Roller Mounting Bracket image
Single Conveyor Roller Mounting BracketMO-CV-012-0001 - 48 X 45 X 46 mmShips next day
4
Part HD Conveyor End Cap - Drive image
HD Conveyor End Cap - DriveMO-CV-015-0003 - 95 X 67 X 3 mmShips next day
2
Part HD Conveyor End Cap - Non-Drive image
HD Conveyor End Cap - Non-DriveMO-CV-015-0007 - 44 X 67 X 3 mmShips next day
2
Part Roller Conveyor, 855mm x 450mm Powered Segment image
Roller Conveyor, 855mm x 450mm Powered SegmentMO-CV-016-0855 - 450 X 943 X 270 mmShips next day
1
Part Roller Conveyor, 855mm x 450mm Unpowered Segment image
Roller Conveyor, 855mm x 450mm Unpowered SegmentMO-CV-018-0855 - 450 X 943 X 67 mmShips next day
1
Part 855mm Conveyor Turntable Caster Roller Plate image
855mm Conveyor Turntable Caster Roller PlateMO-CV-020-0001 - 405 X 405 X 9 mmShips in 13 days
4
Part 855mm Conveyor Turntable Underside Cover Panel image
855mm Conveyor Turntable Underside Cover PanelMO-CV-020-0002 - 945 X 900 X 3 mmShips next day
1
Part 855mm Conveyor Turntable Side Cover Panel (Conveying Side) image
855mm Conveyor Turntable Side Cover Panel (Conveying Side)MO-CV-020-0003 - 945 X 315 X 3 mmShips next day
2
Part 855mm Conveyor Turntable Side Cover Panel (Lateral Side) image
855mm Conveyor Turntable Side Cover Panel (Lateral Side)MO-CV-020-0004 - 900 X 315 X 3 mmShips next day
2
Part Rotary Actuator V2 with Sensor Provision image
Rotary Actuator V2 with Sensor ProvisionMO-RM-002-0001__3 - 223 X 223 X 113 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips in 4 weeks
2
Part Blickle Fixed Caster Wheel, 200kg Capacity image
Blickle Fixed Caster Wheel, 200kg CapacityMO-WL-001-0003 - 100 X 85 X 125 mmShips next day
4
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
12
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
4
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
12
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
8
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
4
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
2
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
2
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
2
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
5
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
8
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
4
Part 45mm x 90mm In-Line Mounting Block for Right Angle Connections  image
45mm x 90mm In-Line Mounting Block for Right Angle Connections ST-GP-002-0004 - 90 X 45 X 22 mmShips in 15 days
24
Part 90mm x 90mm In-Line Mounting Block for Right Angle Connections image
90mm x 90mm In-Line Mounting Block for Right Angle ConnectionsST-GP-002-0005 - 90 X 90 X 22 mmShips next day
4
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
4
Part Actuator Mounting Plate image
Actuator Mounting PlateST-GP-005-0010 - 223 X 223 X 11 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
76
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
4
Part 45x90mm 45 Degree Inline Connector with Locators image
45x90mm 45 Degree Inline Connector with LocatorsST-HP-003-0010 - 90 X 45 X 51 mmShips in 2 days
8
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
739
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
30
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
48
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
472
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
9
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
38
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
118
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
66
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
13
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
4
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
4
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$23,772.62 USD

Similar Parts
    Heavy Duty Roller Conveyor Turntable - 855mm Wide | Vention