vention-logo-sm
Community Designs
Heavy Duty Roller Conveyor - 855mm Wide - 440kg Max Payload - 1.8m Long

Heavy Duty Roller Conveyor - 855mm Wide - 440kg Max Payload - 1.8m Long

Community design

Large heavy duty powered roller conveyor - 855mm wide, 1.8m long. This system can be useful to transfer pallets up to 440kg from one conveyor section to another. Includes MachineMotion V2 Four Drive.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-327360
Weight245.83 kg
Dimensions (L x W x H)1874 x 1086 x 617 mm
ApplicationMaterial Handling
Assembly Time16:09

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
6
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part HD Conveyor End Cap - Drive image
HD Conveyor End Cap - DriveMO-CV-015-0003 - 95 X 67 X 3 mmShips next day
2
Part HD Conveyor End Cap - Non-Drive image
HD Conveyor End Cap - Non-DriveMO-CV-015-0007 - 44 X 67 X 3 mmShips next day
2
Part Roller Conveyor, 855mm x 450mm Powered Segment image
Roller Conveyor, 855mm x 450mm Powered SegmentMO-CV-016-0855 - 450 X 943 X 270 mmShips next day
2
Part Roller Conveyor, 855mm x 450mm Unpowered Segment image
Roller Conveyor, 855mm x 450mm Unpowered SegmentMO-CV-018-0855 - 450 X 943 X 67 mmShips next day
2
Part 1/2 HP AC Motor and VFD Kit, Canada and USA image
1/2 HP AC Motor and VFD Kit, Canada and USAMO-SM-022-0000 - 385 X 215 X 170 mmShips next day
2
Part Smartshift Robot Handle for UR3e image
Smartshift Robot Handle for UR3ePR-CQ-001-0396 - 38 X 149 X 223 mmShips next day
1
Part Universal Robots UR20 Collaborative Robot Arm image
Universal Robots UR20 Collaborative Robot ArmPR-UR-001-0575 - 1000 X 1000 X 500 mmShips next day
1
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
5
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
7
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
4
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips in 6 days
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
22
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
8
Part Multi-Robot Mounting Plate 225 X 225 mm image
Multi-Robot Mounting Plate 225 X 225 mmST-RB-100-0225 - 223 X 223 X 22 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
338
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
281
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
17
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
17
Part M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9 image
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-0035 - 45 X 16 X 16 mmShips next day
7
Part M5-0.8 x 8mm Ball Point Set Screw image
M5-0.8 x 8mm Ball Point Set ScrewHW-FN-022-1008 - 5 X 5 X 8 mmShips next day
9
Part Butt-Joint Extrusion Connector image
Butt-Joint Extrusion ConnectorHW-FN-002-0005 - 148 X 13 X 7 mmShips next day
8

$73,265.54 USD

Similar Parts