Official Design Library
.png)
Heavy-Duty Robot Pedestal – Mobile
Vention robot pedestal for high-duty cobots designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base at a 785mm height. Versatile base for different robot brands such as Fanuc, Universal Robots, Doosan, and more. Doosan H series, Fanuc CRX 10 and 20, and URe10 and 16 can all be bolted directly to the top plate of the pedestal, for other models please make sure to include the right robot mounting plate compatible with your robot. Robot is not included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-130889 |
| Weight | 53.50 kg |
| Dimensions (L x W x H) | 1029 x 844 x 791 mm |
| Application | Manufacturing |
| Assembly Time | 05:09 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 8 |
![]() | 1 | |
![]() | 4 | |
![]() | 165 | |
![]() | 17 | |
![]() | 13 | |
![]() | 116 | |
![]() | 9 | |
![]() | 13 | |
![]() | 21 | |
![]() | Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm ExtrusionsHW-LF-001-0004 - 200 X 39 X 87 mmShips in 2 days | 4 |














