Community Designs

Go Kart Tire Bead Breaker
First design
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-JF-20547 |
| Weight | 3.14 kg |
| Dimensions (L x W x H) | 413 x 360 x 133 mm |
| Application | Assembly |
| Assembly Time | 01:00 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | M8 Spider KnobHW-CP-002-0001 - 45 X 44 X 44 mm | 4 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 2 |
![]() | 4 | |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days | 1 |
![]() | 29 | |
![]() | 29 |






