vention-logo-sm
Community Designs
Generator Slide Tray

Generator Slide Tray

Community design

A hide-away sliding table to store my (personal) generator under my deck, and pull it out when I need it -- instead of pulling it out from my garage on the other side of the house and dragging it all the way to my meter hookup. https://www.facebook.com/paul.e.mak/

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-295735
Weight38.18 kg
Dimensions (L x W x H)2279 x 593 x 256 mm
ApplicationOther Equipment
Assembly Time02:53

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bump-Stop image
Rubber Bump-StopHW-BP-001-0004 - 20 X 25 X 25 mmShips next day
4
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
6
Part 45mm Aluminum Profile Slider image
45mm Aluminum Profile SliderMO-LM-008-0002 - 90 X 67 X 56 mmShips next day
4
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
3
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
1
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
2
Part 45x90mm (2250mm) Aluminum Extrusion image
45x90mm (2250mm) Aluminum ExtrusionST-EXT-002-2250 - 2250 X 45 X 90 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
2
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
2
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
6
Part Plastic Coated Steel Wire Mesh, 25mm Grid image
Plastic Coated Steel Wire Mesh, 25mm GridST-PN-002-0001__2 - 0.2562 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
81
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
64
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
17

$1,999.64 USD

Similar Parts