franka_v2

franka_v2
$66.38 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-450272 v5 |
Weight | 3.2 kg |
Dimensions (L x W x H) | 540 x 900 x 45 mm |
Unit price | $66.38 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-450272 v5 |
Weight | 3.2 kg |
Dimensions (L x W x H) | 540 x 900 x 45 mm |
Unit price | $66.38 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 0:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback