vention-logo-sm
Community Designs
Franka Emika Panda 7th Axis with Extended Range of 2070 mm

Franka Emika Panda 7th Axis with Extended Range of 2070 mm

Community design

Approximately 2070 mm range. Does not include software integration between the MachineMotion and the Panda.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-18907
Weight89.34 kg
Dimensions (L x W x H)2475 x 531 x 671 mm
ApplicationManufacturing
Assembly Time09:05

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
4
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
6
Part 41mm Wide Cable Drag Chain (1518mm) image
41mm Wide Cable Drag Chain (1518mm)MO-DC-001-1485 - 1599 X 45 X 35 mmShips next day
1
Part 225x180mm Gantry Plate image
225x180mm Gantry PlateMO-LM-001-0030 - 180 X 225 X 12 mmShips next day
2
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
4
Part 16mm Shaft for Linear Bearings (2295mm) image
16mm Shaft for Linear Bearings (2295mm)MO-LM-014-2295 - 2295 X 31 X 33 mmObsolete
2
Part Left End Stop for TB Actuator image
Left End Stop for TB ActuatorMO-LM-015-0001 - 20 X 101 X 24 mmObsolete
1
Part Right End Stop for TB Actuator image
Right End Stop for TB ActuatorMO-LM-015-0002 - 20 X 101 X 24 mmObsolete
1
Part Timing Belt Actuator (2295mm) image
Timing Belt Actuator (2295mm)MO-LM-016-2295 - 2475 X 67 X 120 mmObsolete
1
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
3
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
3
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
4
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
1
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
3
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
6
Part 45x90mm (2295mm) Aluminum Extrusion image
45x90mm (2295mm) Aluminum ExtrusionST-EXT-002-2295 - 2295 X 45 X 90 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
1
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
5
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
10
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part Franka Robotics Mounting Plate image
Franka Robotics Mounting PlateST-RB-013-0001 - 225 X 255 X 16 mmShips in 5 days
1
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
281
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
11
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
56
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
190
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
34

$8,086 USD

Similar Parts
    Franka Emika Panda 7th Axis with Extended Range of 2070 mm | Vention