vention-logo-sm
Community Designs
Four Layer CubeRack

Four Layer CubeRack

Community design

Shelf or rack system intended to have drawers that go all the way through which can be loaded on one side by a human and a robot on the other

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-SR-32246
Weight82.28 kg
Dimensions (L x W x H)1216 x 765 x 1935 mm
ApplicationAssembly
Assembly Time00:49

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
27
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
4
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
10
Part 45x45mm (1350mm) Aluminum Extrusion image
45x45mm (1350mm) Aluminum ExtrusionST-EXT-001-1350 - 1350 X 45 X 45 mmShips next day
4
Part 90x90mm (585mm) Aluminum Extrusion image
90x90mm (585mm) Aluminum ExtrusionST-EXT-005-0585 - 585 X 90 X 90 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
17

$1,813.98 USD

Similar Parts