Formlabs Smaller Storage units

Formlabs Smaller Storage units
$1,823.20 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-44601 v10 |
Weight | 61.7 kg |
Dimensions (L x W x H) | 934 x 664 x 2209 mm |
Unit price | $1,823.20 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:57 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-44601 v10 |
Weight | 61.7 kg |
Dimensions (L x W x H) | 934 x 664 x 2209 mm |
Unit price | $1,823.20 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:57 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback