Formlabs Shelving unit (4 printers each shelf)

Formlabs Shelving unit (4 printers each shelf)
$5,240.85 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-52890 v11 |
Weight | 184.3 kg |
Dimensions (L x W x H) | 2952 x 997 x 2215 mm |
Unit price | $5,240.85 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 11:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-52890 v11 |
Weight | 184.3 kg |
Dimensions (L x W x H) | 2952 x 997 x 2215 mm |
Unit price | $5,240.85 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 11:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback