Community Designs
Floor-mounted Overhead Gantry Structure

Floor-mounted Overhead Gantry Structure

Community design

2 stage overhead gantry structure. First stage is a Ball screw driven elevator in poly-carbonate enclosure. Second stage is a 2 axis (X and Z) gantry with a Joulin Plug and Pick vacuum foam gripper.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-100272 v11.2
Weight739.91 kg
Dimensions (L x W x H)1877 x 4304 x 3438 mm
ApplicationManufacturing
Assembly Time51:28

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 5m image
M12 End-Stop Extension Cable, 5mCE-CA-018-5000 - 30 X 110 X 110 mmShips in 2 weeks
2
Part Extension Cable for Stepper Motors, 5m image
Extension Cable for Stepper Motors, 5mCE-CA-020-5000 - 186 X 176 X 53 mmShips next day
2
Part Stepper Motor Power Harness (In-Phase) image
Stepper Motor Power Harness (In-Phase)CE-CA-026-0001 - 245 X 100 X 35 mmObsolete
1
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
4
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
4
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
4
Part Aluminum Tapping Fluid image
Aluminum Tapping FluidHW-CS-004-0001 - 35 X 55 X 122 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips in 3 days
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
1
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
6
Part M8 x 1.25mm Helicoidal Tap image
M8 x 1.25mm Helicoidal TapHW-TL-001-0001 - 75 X 8 X 8 mmShips next day
1
Part M8 Helicoidal Tap Handle image
M8 Helicoidal Tap HandleHW-TL-003-0001 - 105 X 140 X 30 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
20
Part 71mm Wide Cable Drag Chain (1886mm) image
71mm Wide Cable Drag Chain (1886mm)MO-DC-002-1845 - 1959 X 74 X 35 mmObsolete
1
Part 225x180mm Gantry Plate image
225x180mm Gantry PlateMO-LM-001-0030 - 180 X 225 X 12 mmShips next day
2
Part Ball Screw Nut Housing image
Ball Screw Nut HousingMO-LM-002-0001 - 78 X 60 X 60 mm
2
Part Ball Screw Linear Drive, 10mm lead (1530mm) image
Ball Screw Linear Drive, 10mm lead (1530mm)MO-LM-003-1530 - 1637 X 225 X 90 mmObsolete
2
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
8
Part 16mm Shaft for Linear Bearings (1530mm) image
16mm Shaft for Linear Bearings (1530mm)MO-LM-014-1530 - 1530 X 31 X 33 mmObsolete
4
Part Heavy Duty Enclosed Timing Belt Actuator, 1530mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 1530mm LengthMO-LM-027-1530 - 1777 X 270 X 112 mmObsolete
1
Part Heavy Duty Enclosed Timing Belt Actuator, 2295mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 2295mm LengthMO-LM-027-2295 - 2542 X 270 X 112 mmObsolete
1
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
3
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
8
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
4
Part 45x45mm (1890mm) Aluminum Extrusion image
45x45mm (1890mm) Aluminum ExtrusionST-EXT-001-1890 - 1890 X 45 X 45 mmShips next day
2
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
1
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
3
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
2
Part 45x90mm (1395mm) Aluminum Extrusion image
45x90mm (1395mm) Aluminum ExtrusionST-EXT-002-1395 - 1395 X 45 X 90 mmShips next day
1
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
9
Part 45x90mm (2295mm) Aluminum Extrusion image
45x90mm (2295mm) Aluminum ExtrusionST-EXT-002-2295 - 2295 X 45 X 90 mmShips next day
4
Part 90x90mm (720mm) Aluminum Extrusion image
90x90mm (720mm) Aluminum ExtrusionST-EXT-005-0720 - 720 X 90 X 90 mmShips next day
1
Part 90x90mm (990mm) Aluminum Extrusion image
90x90mm (990mm) Aluminum ExtrusionST-EXT-005-0990 - 990 X 90 X 90 mmShips next day
2
Part 90x90mm (1080mm) Aluminum Extrusion image
90x90mm (1080mm) Aluminum ExtrusionST-EXT-005-1080 - 1080 X 90 X 90 mmShips next day
4
Part 90x90mm (1530mm) Aluminum Extrusion image
90x90mm (1530mm) Aluminum ExtrusionST-EXT-005-1530 - 1530 X 90 X 90 mmShips next day
8
Part 90x90mm (1980mm) Aluminum Extrusion image
90x90mm (1980mm) Aluminum ExtrusionST-EXT-005-1980 - 1980 X 90 X 90 mmShips next day
4
Part 90x90mm (2295mm) Aluminum Extrusion image
90x90mm (2295mm) Aluminum ExtrusionST-EXT-005-2295 - 2295 X 90 X 90 mmShips next day
10
Part 90x90mm (3330mm) Aluminum Extrusion image
90x90mm (3330mm) Aluminum ExtrusionST-EXT-005-3330 - 3330 X 90 X 90 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
8
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
6
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
6
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
1
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
26
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
15
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
2
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
58
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
126
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
6
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
6
Part M8 Countersink Hole for Panels image
M8 Countersink Hole for PanelsST-PN-010-0002 - 0 X 0 X 0 mm
48
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 2.0007 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 2.0007 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 1.4702 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 1.3365 m²
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part M8 x 20mm Screw With T-Nut image
M8 x 20mm Screw With T-NutHW-FN-001-0020 - 25 X 13 X 22 mmObsolete
5
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1780
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
5
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 10 days
19
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1597
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
9
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
66
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
17
Part M5-0.8 x 20mm Screw image
M5-0.8 x 20mm ScrewHW-FN-008-0020 - 23 X 8 X 8 mmShips next day
9
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
99
Part M8 x 20mm Screw with T-Nut (Bag of 25) image
M8 x 20mm Screw with T-Nut (Bag of 25)HW-FN-004-0020 - 5 X 200 X 225 mmObsolete
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$43,726.10 USD

Similar Parts