vention-logo-sm
Official Design Library
Flat Tray System for Machine Tending - Large Cobots

Flat Tray System for Machine Tending - Large Cobots

Vention official

Part presenter with large flat surface, with evenly spaced M8-threaded holes, for a robot machine tending cell. Mounting plates available for Doosan H2017 and H2515, Yaskawa HC10 and other large cobots. Add options for grippers (Schunk).

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RC-127583
Weight195.70 kg
Dimensions (L x W x H)1362 x 1558 x 868 mm
ApplicationManufacturing
Assembly Time15:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Large Cobot Dress Pack with Flange Mount image
Large Cobot Dress Pack with Flange MountHW-CA-005-0005 - 360 X 360 X 180 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
10
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
5
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
1
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
2
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
1
Part 45x45mm (1260mm) Aluminum Extrusion image
45x45mm (1260mm) Aluminum ExtrusionST-EXT-001-1260 - 1260 X 45 X 45 mmShips next day
1
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
1
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
3
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
3
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
2
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
2
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
1
Part 45x90mm (1350mm) Aluminum Extrusion image
45x90mm (1350mm) Aluminum ExtrusionST-EXT-002-1350 - 1350 X 45 X 90 mmShips next day
6
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
4
Part 90x90mm (1170mm) Aluminum Extrusion image
90x90mm (1170mm) Aluminum ExtrusionST-EXT-005-1170 - 1170 X 90 X 90 mmShips next day
2
Part 90x90mm (1530mm) Aluminum Extrusion image
90x90mm (1530mm) Aluminum ExtrusionST-EXT-005-1530 - 1530 X 90 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
12
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
4
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
70
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 10 days
6
Part Doosan H Series Robot Plate image
Doosan H Series Robot PlateST-RB-017-0005 - 268 X 268 X 32 mmShips next day
1
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
6
Part Caster Wheel Mounting Plate image
Caster Wheel Mounting PlateST-SP-010-0003__2 - 125 X 88 X 12 mmShips next day
4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.6075 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.4580 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
556
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
513
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
27
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$14,965.59 USD

Similar Parts