Community Designs

Flat screen display wall for 9 x 55 inches TV screens
Flat screen display wall for 9 x 55 inches TV screen. Stand is mounted on 6 caster wheel with brake. TV vesa plate are compatible with displays with bolt patterns of 200x200mm, 300x300mm and 400x400mm. M6 screws for the display are included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-16160 v11 |
| Weight | 119.13 kg |
| Dimensions (L x W x H) | 3250 x 1090 x 2506 mm |
| Application | Assembly |
| Assembly Time | 11:57 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 10 | |
![]() | 5 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 4 |
![]() | 18 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 6 |
![]() | 2 | |
![]() | 2 | |
![]() | 6 | |
![]() | 1 | |
![]() | 1 | |
![]() | 2 | |
![]() | 2 | |
![]() | 6 | |
![]() | 2 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 10 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 2 |
![]() | 3 | |
![]() | 8 | |
![]() | 5 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 2 |
![]() | 16 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 6 |
![]() | 9 | |
![]() | 425 | |
![]() | 62 | |
![]() | 363 | |
![]() | 38 | |
![]() | 21 | |
![]() | 21 |






















