Community Designs
Enclosure with Single Outside Door

Enclosure with Single Outside Door

Community design

A simple enclosure that uses door connectors to showcase the ease of building doors using Vention hardware.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-SR-134311
Weight117.79 kg
Dimensions (L x W x H)1073 x 1157 x 1990 mm
ApplicationAssembly
Assembly Time07:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
1
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Spring-Loaded Grab Catch image
Spring-Loaded Grab CatchHW-LT-002-0001 - 90 X 90 X 18 mmObsolete
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
3
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
1
Part 45x90mm (1890mm) Aluminum Extrusion image
45x90mm (1890mm) Aluminum ExtrusionST-EXT-002-1890 - 1890 X 45 X 90 mmShips next day
4
Part 90x90mm (945mm) Aluminum Extrusion image
90x90mm (945mm) Aluminum ExtrusionST-EXT-005-0945 - 945 X 90 X 90 mmShips next day
1
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
6
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006 - 83 X 45 X 45 mm
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part M8 Countersink Hole for 1/4 inch Panels image
M8 Countersink Hole for 1/4 inch PanelsST-PN-010-0004 - 0 X 0 X 0 mm
8
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
3
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.9356 m²
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Panel Holding Strip image
Panel Holding StripST-PN-014-0001 - 22150 X 8 X 16 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
202
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
180
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
3
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
9
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
3

$3,944.43 USD

Similar Parts