Enclosed Double Sided Bin Storage Cabinet (customized)
![Enclosed Double Sided Bin Storage Cabinet (customized)](https://assets.vention.io/uploads/design/snapshot/378584/enclosed-double-sided-bin-storage-cabinet-customized.png)
Enclosed Double Sided Bin Storage Cabinet (customized)
$3,641.55 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-378584 v18 |
Weight | 104.1 kg |
Dimensions (L x W x H) | 1272 x 940 x 1575 mm |
Unit price | $3,641.55 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 6:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-378584 v18 |
Weight | 104.1 kg |
Dimensions (L x W x H) | 1272 x 940 x 1575 mm |
Unit price | $3,641.55 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 6:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback