Dual UR5 assembly station v1

Dual UR5 assembly station v1
$6,203.54 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-244137 v33.45.30.75.17.11.35.39.2.1.1.9.45 |
Weight | 111.2 kg |
Dimensions (L x W x H) | 1126 x 1396 x 995 mm |
Unit price | $6,203.54 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 10:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-244137 v33.45.30.75.17.11.35.39.2.1.1.9.45 |
Weight | 111.2 kg |
Dimensions (L x W x H) | 1126 x 1396 x 995 mm |
Unit price | $6,203.54 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 10:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback