Dorner 3200 Series 48" Belt Conveyor Section (customized)
.png)
Dorner 3200 Series 48" Belt Conveyor Section (customized)
$11,129.66 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-422820 v7 |
Weight | 177.8 kg |
Dimensions (L x W x H) | 1964 x 1516 x 826 mm |
Unit price | $11,129.66 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 4:41 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-422820 v7 |
Weight | 177.8 kg |
Dimensions (L x W x H) | 1964 x 1516 x 826 mm |
Unit price | $11,129.66 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 4:41 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback