Doosan H-Series Machine Tending Workstation with 3 Extra-Large Drawers

Doosan H-Series Machine Tending Workstation with 3 Extra-Large Drawers

By: User badge
$88,211.32 USD
Mobile machine tending workstation designed for a Doosan cobot. There are 3 very large drawers (900x945mm) with bi-directional slides and custom handles to allow easy opening of the drawers on each side of the cart. The workstation is 1362mm wide and 1536mm long. The robot controller is protected inside the workstation, and a door system allows an operator to access it if needed. All the parts shown are included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-139019 v28
Weight 335.2 kg
Dimensions (L x W x H) 1545 x 1706 x 2666 mm
Unit price $88,211.32 USD
Use case Manufacturing
Application Machine Tending
Assembly time 24:31

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-139019 v28
Weight 335.2 kg
Dimensions (L x W x H) 1545 x 1706 x 2666 mm
Unit price $88,211.32 USD
Use case Manufacturing
Application Machine Tending
Assembly time 24:31

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers