vention-logo-sm
Community Designs
Display Shelf

Display Shelf

Community design

Shelf with black thermoplastic wiremesh for displaying items. Wiremesh can also be solid black or white HDPE panel.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-SR-20061
Weight80.17 kg
Dimensions (L x W x H)2307 x 720 x 2443 mm
ApplicationAssembly
Assembly Time05:22

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
8
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
2
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
7
Part 45x90mm (2295mm) Aluminum Extrusion image
45x90mm (2295mm) Aluminum ExtrusionST-EXT-002-2295 - 2295 X 45 X 90 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
8
Part 30 Degree Joint Aluminum Assembly Plate image
30 Degree Joint Aluminum Assembly PlateST-GP-001-0017 - 6 X 136 X 110 mmShips next day
2
Part 60 Degree Joint Aluminum Assembly Plate image
60 Degree Joint Aluminum Assembly PlateST-GP-001-0018 - 6 X 160 X 111 mmShips next day
2
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image18
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.5296 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.4299 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.4299 m²Obsolete
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
114
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
95
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
19
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
19

$2,450.10 USD

Similar Parts