Community Designs

Custom UI Example V2
UI Example
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-201462 v15.1 |
| Weight | 61.66 kg |
| Dimensions (L x W x H) | 2661 x 223 x 114 mm |
| Application | Other Equipment |
| Assembly Time | 01:40 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 2 | |
![]() | Enclosed Ball Screw Actuator, 2295mm LengthMO-LM-039-2295 - 2437 X 270 X 112 mm | 1 |
![]() | 1 | |
![]() | 9 | |
![]() | 3 | |
![]() | 9 | |
![]() | 9 | |
![]() | 1 |








