Community Designs
Custom Tooling Workstation  4' x 6'

Custom Tooling Workstation 4' x 6'

Community design

Custom Tooling 3/16'' Brushed Aluminium Plate with 1/4'' diameter holes and 4''x 4'' bolt pattern.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-62853 v3
Weight74.59 kg
Dimensions (L x W x H)1350 x 2070 x 904 mm
ApplicationAssembly
Assembly Time06:27

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
4
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
4
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
2
Part 45x90mm (1125mm) Aluminum Extrusion image
45x90mm (1125mm) Aluminum ExtrusionST-EXT-002-1125 - 1125 X 45 X 90 mmShips next day
2
Part 45x90mm (1980mm) Aluminum Extrusion image
45x90mm (1980mm) Aluminum ExtrusionST-EXT-002-1980 - 1980 X 45 X 90 mmShips next day
2
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
26
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
2
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
246
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
68
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
178

$2,307.35 USD

Similar Parts