Community Designs
Custom Suction Cups End-of-Arm Tool with Level Compensators

Custom Suction Cups End-of-Arm Tool with Level Compensators

Community design

Customizable end-of-arm tool for various applications. Includes 4 suction cups, 4 leveling manifolds and 1 venturi.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-122072
Weight3.72 kg
Dimensions (L x W x H)329 x 141 x 60 mm
ApplicationOther Equipment
Assembly Time00:48

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
2
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part Cobot End Effector Plate image
Cobot End Effector PlateST-RB-004-0001 - 112 X 112 X 12 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
15
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
15
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
5
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2

$162.09 USD

Similar Parts