Ready to Operate
CRX-30iA/L Rapid Series Sanding - Single Table Configuration

Ready to Operate
CRX-30iA/L Rapid Series Sanding - Single Table Configuration
$150,000.00 USD
Deploy Vention's CRX30iA/L Rapid Series Sanding within days to automate your sanding operations. Designed to accommodate small and large panels alike, this package includes the hardware and software required to automate your high quality process and obtain consistent craftsmanship at peak productivity.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-413146 v10 |
Weight | 238.4 kg |
Dimensions (L x W x H) | 1579 x 588 x 1538 mm |
Unit price | $160,226.75 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 13:29 |
Ready to Operate Support Bundle
Rapid Series Sanding [Self Deployed]
Bundle includes:
- Sanding cell (final assembly done by customer)
- User Guide
- How-to-videos for easy setup
- Remote Support 1-Year Subscription
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-413146 v10 |
Weight | 238.4 kg |
Dimensions (L x W x H) | 1579 x 588 x 1538 mm |
Unit price | $160,226.75 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 13:29 |
Ready to Operate Support Bundle
Rapid Series Sanding [Self Deployed]
Bundle includes:
- Sanding cell (final assembly done by customer)
- User Guide
- How-to-videos for easy setup
- Remote Support 1-Year Subscription
Questions & Answers