vention-logo-sm
Community Designs
Conveyor Workstation with Franka Robots

Conveyor Workstation with Franka Robots

Community design

Conveyor with 3 stands with Franka Robots on top. Pick and place applications. The conveyor system is controlled by the MachineMotion.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-65105
Weight277.19 kg
Dimensions (L x W x H)1188 x 2328 x 1057 mm
ApplicationManufacturing
Assembly Time35:54

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
2
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
14
Part Dorner 2200 Belt Conveyor, 305mm x 2070mm image
Dorner 2200 Belt Conveyor, 305mm x 2070mmMO-CV-005-2070 - 2070 X 336 X 47 mmShips in 16 days
1
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
8
Part Motor Mount for Dorner Belt Conveyors image
Motor Mount for Dorner Belt ConveyorsMO-CV-009-0001 - 233 X 155 X 88 mmShips next day
1
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (1530mm) Aluminum Extrusion image
45x45mm (1530mm) Aluminum ExtrusionST-EXT-001-1530 - 1530 X 45 X 45 mmShips next day
2
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
2
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
2
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
4
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
18
Part 90x90mm (495mm) Aluminum Extrusion image
90x90mm (495mm) Aluminum ExtrusionST-EXT-005-0495 - 495 X 90 X 90 mmShips next day
15
Part 90x90mm (675mm) Aluminum Extrusion image
90x90mm (675mm) Aluminum ExtrusionST-EXT-005-0675 - 675 X 90 X 90 mmShips next day
6
Part 90x90mm (945mm) Aluminum Extrusion image
90x90mm (945mm) Aluminum ExtrusionST-EXT-005-0945 - 945 X 90 X 90 mmShips next day
12
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
18
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
48
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
12
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part Mecademic Meca500 Power Supply Mounting Plate image
Mecademic Meca500 Power Supply Mounting PlateST-RB-007-0002 - 115 X 90 X 11 mmShips next day
1
Part Franka Robotics Mounting Plate image
Franka Robotics Mounting PlateST-RB-013-0001 - 225 X 255 X 16 mmShips in 5 days
3
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
4
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
12
Part 5U Rack-Mount Bracket image
5U Rack-Mount BracketST-SP-006-0005 - 233 X 90 X 23 mm
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1292
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
9
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
202
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
32
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1059
Part M6 x 1.0 x 12mm, Low Profile Socket Head image
M6 x 1.0 x 12mm, Low Profile Socket HeadHW-FN-005-0012 - 16 X 10 X 10 mmShips next day
62
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
17
Part M6 x 1.0 x 25 mm, Low Profile Socket Head image
M6 x 1.0 x 25 mm, Low Profile Socket HeadHW-FN-005-0025 - 29 X 10 X 10 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17
Part M6 x 1.0mm Cage Nut image
M6 x 1.0mm Cage NutST-SP-006-0001 - 13 X 13 X 6 mm
60

$16,869.99 USD

Similar Parts
    Conveyor Workstation with Franka Robots | Vention