Community Designs
Conveyor  - Equal Spacing

Conveyor - Equal Spacing

Community design

Equally space your boxes on the roller conveyors to get ready for a pick and place set-up.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-65486 v13
Weight136.85 kg
Dimensions (L x W x H)2385 x 810 x 1163 mm
ApplicationMaterial Handling
Assembly Time09:52

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion Controller image
MachineMotion ControllerCE-CL-005-0002 - 377 X 282 X 144 mmObsolete
1
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
8
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
2
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
16
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
11
Part Roller for O-Ring Conveyor (585mm Width) image
Roller for O-Ring Conveyor (585mm Width)MO-CV-001-0585__3 - 609 X 50 X 50 mmShips next day
25
Part Motor Mounting Block for Belt-Driven Conveyor image
Motor Mounting Block for Belt-Driven ConveyorMO-CV-003-0001 - 90 X 97 X 89 mmObsolete
3
Part Mounting Bracket for Five Conveyor Rollers  image
Mounting Bracket for Five Conveyor Rollers MO-CV-012-0005 - 450 X 37 X 45 mm
10
Part 261mm Roller-to-Roller O-Ring for Straight Conveyor Segments image21
Part 311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving Setup image
311mm Motor-to-Roller O-Ring for Parallel Double-Pulley Driving SetupMO-PL-002-0306 - 5 X 101 X 101 mmShips next day
6
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
3
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
1
Part 45x45mm (2295mm) Aluminum Extrusion image
45x45mm (2295mm) Aluminum ExtrusionST-EXT-001-2295 - 2295 X 45 X 45 mmShips next day
4
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
3
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
2
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
6
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
315
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
108
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
199
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
9
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips in 8 days
9

$9,759.77 USD

Similar Parts