vention-logo-sm
Community Designs
Conveyor belt on workbench

Conveyor belt on workbench

Community design

Design inspired by Vention's public design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-351590
Weight81.92 kg
Dimensions (L x W x H)1530 x 940 x 816 mm
ApplicationOther Equipment
Assembly Time02:42

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
4
Part Motor Mount for Dorner 3200 image
Motor Mount for Dorner 3200MO-CV-023-0001 - 273 X 123 X 80 mmShips in 16 days
1
Part Dorner 3200 Belt Conveyor, 610mm x 1530mm image
Dorner 3200 Belt Conveyor, 610mm x 1530mmMO-CV-025-1530 - 1530 X 667 X 96 mmShips in 16 days
1
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Light Aluminum Extrusion image
45x45mm (720mm) Light Aluminum ExtrusionST-EXT-101-0720 - 720 X 45 X 45 mmShips next day
6
Part 45x45mm (1215mm) Light Aluminum Extrusion image
45x45mm (1215mm) Light Aluminum ExtrusionST-EXT-101-1215 - 1215 X 45 X 45 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
42
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
34
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
2

$10,953.74 USD

Similar Parts