CMM Machine Tending Automation Cell

CMM Machine Tending Automation Cell

By: User badge
$5,113.09 USD
CMM Machine tending Cell was designed to handle part process through a CMM Machine. robot will bring new parts or pallets to CMM to inspect features on the parts. Front of workstation, I am using a PLC to communicate to the operator, part count, Pass or Fail, Program Selection.

0 comments
+$1.01
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-138921 v4.11
Weight 134.5 kg
Dimensions (L x W x H) 1088 x 1253 x 1037 mm
Unit price $5,113.09 USD
Use case Other Equipment
Application Other
Assembly time 9:47

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-138921 v4.11
Weight 134.5 kg
Dimensions (L x W x H) 1088 x 1253 x 1037 mm
Unit price $5,113.09 USD
Use case Other Equipment
Application Other
Assembly time 9:47

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback