MachineLogic Code-Free
CI Station

MachineLogic Code-Free
CI Station
$32,676.95 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-DP-338395 v446 |
Weight | 208.1 kg |
Dimensions (L x W x H) | 2740 x 1505 x 1483 mm |
Unit price | $32,676.95 USD |
Use case | Material Handling |
Application | Depalletizer |
Assembly time | 7:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-DP-338395 v446 |
Weight | 208.1 kg |
Dimensions (L x W x H) | 2740 x 1505 x 1483 mm |
Unit price | $32,676.95 USD |
Use case | Material Handling |
Application | Depalletizer |
Assembly time | 7:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback