chariot encoleuse

chariot encoleuse
$2,166.68 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-132321 v10 |
Weight | 37.2 kg |
Dimensions (L x W x H) | 712 x 502 x 1156 mm |
Unit price | $2,166.68 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 6:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-132321 v10 |
Weight | 37.2 kg |
Dimensions (L x W x H) | 712 x 502 x 1156 mm |
Unit price | $2,166.68 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 6:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback