vention-logo-sm
Community Designs
CE Rotor Machine

CE Rotor Machine

Community design

Rotor machine is used to rotate MSGM part for concluding the climate equipment function

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-149303
Weight29.62 kg
Dimensions (L x W x H)1189 x 362 x 542 mm
ApplicationOther Equipment
Assembly Time01:56

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rotary Actuator V2 image
Rotary Actuator V2MO-RM-002-0001__2 - 223 X 223 X 113 mmObsolete
1
Part Turn-Table image
Turn-TableMO-RM-003-0001 - 223 X 223 X 45 mmShips in 5 days
1
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part Blickle Swivel Caster Wheel with Brake, 350kg Capacity image
Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day
4
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
4
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
1
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
4
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
2
Part Two-Way Extended Door Connector image
Two-Way Extended Door ConnectorST-GP-004-0006 - 83 X 45 X 45 mm
1
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
54
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
34
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
3

$3,219.21 USD

Similar Parts