vention-logo-sm
Community Designs
Cartesian Palletizer

Cartesian Palletizer

Community design

Cartesian palletizer that is made for stacking up boxes to prepare a pallet for shipping. The palletizer is 1620mm long X 1710mm width X 1665mm height.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-4865
Weight221.68 kg
Dimensions (L x W x H)1929 x 1802 x 1899 mm
ApplicationOther Equipment
Assembly Time29:22

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Sensor Bracket for M18 Sensor image
Sensor Bracket for M18 SensorCE-HW-001-0001 - 34 X 45 X 56 mm
20
Part Hollow Shaft Optical Rotary Encoder image
Hollow Shaft Optical Rotary EncoderCE-SN-002-0001 - 48 X 48 X 34 mmObsolete
3
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
10
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
8
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
2
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
7
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
17
Part 1580mm x 16mm OD Ball Screw with Ball Nut and Shaft Collar image
1580mm x 16mm OD Ball Screw with Ball Nut and Shaft CollarMO-BS-003-1580 - 1580 X 40 X 48 mmObsolete
2
Part Aluminum Helical Flexible Shaft Coupling image
Aluminum Helical Flexible Shaft CouplingMO-CP-001-0001 - 38 X 38 X 30 mm
2
Part Large Gantry Plate image
Large Gantry PlateMO-LM-001-0009 - 225 X 180 X 12 mm
9
Part Large Acetal Roller Wheel with Concentric Bushing image
Large Acetal Roller Wheel with Concentric BushingMO-LM-001-0018 - 44 X 0 X 51 mmObsolete
17
Part Large Acetal Roller Wheel with Eccentric Bushing image
Large Acetal Roller Wheel with Eccentric BushingMO-LM-001-0019 - 44 X 0 X 51 mmObsolete
19
Part Ball Screw Nut Housing image
Ball Screw Nut HousingMO-LM-002-0001 - 78 X 60 X 60 mm
2
Part Mounting Plate for Stepper Motor image
Mounting Plate for Stepper MotorMO-LM-002-0002 - 22 X 225 X 90 mm
2
Part Support Plate for Ball Screw image
Support Plate for Ball ScrewMO-LM-002-0009 - 22 X 225 X 90 mmObsolete
4
Part Heavy-Duty 1260mm Belt-driven Linear Actuator image
Heavy-Duty 1260mm Belt-driven Linear ActuatorMO-LM-007-1260 - 1440 X 68 X 113 mmObsolete
1
Part Heavy-Duty 1530mm Belt-driven Linear Actuator image
Heavy-Duty 1530mm Belt-driven Linear ActuatorMO-LM-007-1530 - 1710 X 68 X 113 mmObsolete
2
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
2
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
3
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
2
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
4
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
2
Part 45x90mm (225mm) Aluminum Extrusion image
45x90mm (225mm) Aluminum ExtrusionST-EXT-002-0225 - 225 X 45 X 90 mmShips next day
8
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
4
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
4
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
2
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
14
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
14
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
20
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
8
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
6
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
6
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
26
Part 45 Degree Joint Aluminum Assembly Plate image
45 Degree Joint Aluminum Assembly PlateST-GP-001-0012 - 6 X 110 X 153 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
954
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
21
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
917
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
47
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
62
Part M5-0.8 x 20mm Screw image
M5-0.8 x 20mm ScrewHW-FN-008-0020 - 23 X 8 X 8 mmShips next day
9
Part M3 0.5 x 3mm Screw image
M3 0.5 x 3mm ScrewHW-FN-009-0003 - 0 X 0 X 3 mmShips in 6 days
7
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17

$19,997.68 USD

Similar Parts